Cavity Pressure Sensor, indirect measuring, ø6 mm

Type 9211B

Quartz force sensor for the measuring range from 0 ... 2 500 N

or for measuring cavity pressure behind an injector pin during

injection molding of plastics.

 

  • Extremely compact cavity pressure sensor
  • For cavity pressures up to 3000 bar
  • Replaceable cable
  • Available with single-wire technology
Contact
(max 25 Mb)