Piezoelectric Load Cells, Force Transducer with Fz up to 75 kN / 16.8 klbf

Type 917xC

The piezoelectric load cell Slimline is a force transducer for precisely measuring tensile and compression forces in highest resolution and in the narrowest space.

The 917x load cells are a product line of Kistler's Slimline piezoelectric force sensors, which come pre-loaded, calibrated and therefore immediately ready to measure.

Properties:

  • Fz 0 ... 12 kN (2.69 klbf) to 0 ... 75 kN (16.8 klbf)
  • Dimensions (D / H / h)   18 / 22 / 14 to 38 / 38 / 28 mm
  • Integrated cable
  • Preloaded and precalibrated, ready to measure
  • Very slim design
Contact
(max 25 Mb)