Piezoelectric Load Cell, Force Transducer with Fz up to 60 kN / 13.4 klbf

Type 9176B

The piezoelectric load cell SlimLine is a force transducer for precisely measuring tensile and compression forces in highest resolution and in the narrowest space.

The 917x load cells are a product line of Kistler's SlimLine piezoelectric force sensors, which come pre-loaded, calibrated and therefore immediately ready to measure.

Properties:

  • Tensile and compression forces
  • Dimensions (D / H / h)   32 / 34 / 23 mm
  • Integrated cable
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)