Piezoelectric Load Cell, Force Transducer with Fz up to 30 kN / 6.74 klbf

Type 9175B

The piezoelectric load cell SlimLine is a force transducer for precisely measuring tensile and compression forces in highest resolution and in the narrowest space.

The 917x load cells are a product line of Kistler's SlimLine piezoelectric force sensors, which come pre-loaded, calibrated and therefore immediately ready to measure.

Properties:

  • Tensile and compression forces
  • Dimensions (D / H / h)   26 / 28 / 19 mm
  • Integrated cable
  • Preloaded and precalibrated, ready to measure
Contact
(max 25 Mb)