Piezoelectric Shear Force Sensor Kit, Set of 2-4 Ring Force Transducers SlimLine, Fy up to ±8 kN / ±1.79 klbf per sensor

Type 9147BA

Assembly kit with 2 to 4 piezoelectric shear force sensors SlimLine. These ultra-slim ring force transducers are contained in a fixed connection. The reading of the measurement as a total force or partial force per sensor depends on the connecting cable.

Properties:

  • Dimensions (D / d / H)   36 / 14.1 / 5 mm
  • Integrated cable (non-detachable)
  • Calibration after installation
Contact
Contact
(max 25 Mb)