Piezoelectric Shear Force Sensor SlimLine, Ring Force Transducer with Fy up to ±8 kN / ±1.79 klbf

Type 9147B

The piezoelectric shear force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure shear forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Dimensions (D / d / H)   36 / 14.1 / 5 mm
  • Integrated cable
  • Calibration after installation
Contact
(max 25 Mb)