1-Component Force Sensor, Fy (Shear) up to ±4 kN / ±899 lbf

Type 9146B

The piezoelectric shear force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure shear forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Dimensions (D / d / H)   30 / 12.1 / 4 mm
  • Integrated cable
  • Calibration after installation
Contact
Contact
(max 25 Mb)