Piezoelectric Shear Force Sensor SlimLine, Ring Force Transducer with Fy up to ±1.7 kN / ±382 lbf

Type 9144B

The piezoelectric shear force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure shear forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Dimensions (D / d / H)   20 / 8.1 / 3.5 mm
  • Integrated cable
  • Calibration after installation
Contact
(max 25 Mb)