Piezoelectric Force Sensor Kit:

SlimLine Force Transducer Set with Fz up to a total 248 kN / 55.8 klbf

Type 9136BA

Assembly kit with 2 to 4 piezoelectric force sensors SlimLine. These ultra-slim ring force transducers are contained in a fixed connection. The reading of the measurement as a total force or partial force per sensor depends on the connecting cable.

Properties:

  • per Sensor: Fz 0...62 kN (0...13.9 klbf)
  • Dimensions (D / d / H)   30 / 12.1 / 4 mm
  • Integrated cable (non-detachable)
  • Calibration after installation
Contact
(max 25 Mb)