Piezoelectric Force Sensor SlimLine, Ring Force Transducer with Fz up to 36 kN / 8.09 klbf

Type 9135C

Piezoelectric force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Fz 0 ... 36 kN (0...8.09 klbf) 
  • Dimensions (D / d / H)   24 / 10.1 / 3.5 mm
  • Integrated cable
  • Calibration after installation
Contact
(max 25 Mb)