Piezoelectric Force Sensor SlimLine, Ring Force Transducer with Fz up to 26 kN / 5.84 klbf

Type 9134B

Piezoelectric force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Fz 0 ... 26 kN (0...5.84 klbf) 
  • Dimensions (D / d / H)   20 / 8.1 / 3.5 mm
  • Integrated cable
  • Calibration after installation
Contact
(max 25 Mb)