Piezoelectric Force Sensor SlimLine, Ring Force Transducer with Fz up to 7 kN / 1.57 klbf

Type 9132B

Piezoelectric force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Dimensions (D / d / H)   12 / 4.1 / 3 mm
  • Integrated cable
  • Calibration after installation
Contact
Contact
(max 25 Mb)