Piezoelectric Force Sensor Kit:

SlimLine Force Transducer Set with Fz up to a total 12 kN / 2.7 klbf

Type 9130CA

Assembly kit with 2 to 4 piezoelectric force sensors SlimLine. These ultra-slim ring force transducers are contained in a fixed connection. The reading of the measurement as a total force or partial force per sensor depends on the connecting cable.

Properties:

  • per Sensor: Fz 0 ... 3 kN (0...674 lbf)
  • Dimensions (D / d / H)   8 / 2.7 / 3 mm
  • Integrated cable (non-detachable)
  • Calibration after installation
Contact
(max 25 Mb)