Piezoelectric Force Sensor SlimLine, Ring Force Transducer with Fz up to 3 kN / 674 lbf

Type 9130C

Piezoelectric force sensor SlimLine is a ring force transducer in  an extremely flat design to precisely measure forces in narrow mechanical structures. High resolution, high rigidity and extremely small dimensions characterize this sensor.

Properties:

  • Fz 0 ... 3 kN (0...674 lbf) 
  • Dimensions (D / d / H)   8 / 2.7 / 3 mm
  • Integrated cable
  • Calibration after installation
Contact
(max 25 Mb)