Piezoelectric Force Sensor Kit, Set of 2-4 Ring Force Transducers SlimLine, Fz up to 3 kN / 674 lbf per transducer

Type 9130BA

Assembly kit with 2 to 4 piezoelectric force sensors SlimLine. These ultra-slim ring force transducers are contained in a fixed connection. The reading of the measurement as a total force or partial force per sensor depends on the connecting cable.

Properties:

  • per Sensor: Fz 0 ... 3 kN (0...674 lbf)
  • Dimensions (D / d / H)   8 / 2.7 / 3 mm
  • Integrated cable (non-detachable)
  • Calibration after installation
Contact
Contact
(max 25 Mb)