Piezoelectric Force Sensor, Ring Force Transducer with Fz up to 90 kN / 20.2 klbf

Type 9041A

Piezoelectric force sensors, Force Transducer for the accurate measurement of tensile and compression forces in highest resolution.

The 90x1 is the top product line of Kistler's piezoelectric force sensors with the following outstanding properties: 

  • extremely high stiffnes and compact designe
  • very low response threshold
  • enormous overload protection
  • operating temperature range –196 ... 200 °C
  • no aging, practically unlimited lifetime
  • Linearity incl. Hysteresis ±0,5 %
Contact
Contact
(max 25 Mb)