Dynamometer Kit: Set of 4 Triaxial Ring Force Transducers, Fx, Fy, Fz (Fz up to ±8 kN / ±1.79 klbf)

Type 9026C4

Dynamometer Kit 90x6C4 contains a set of two triaxial ring force transducers 90x7 and 90x8 each, which can be assembled to a force plate. The Triaxial force sensors are especially selected to match in their measurement behaviour and get ground together to the same height.  

The 4 triaxial ring force transducers come with a calibration certificate, but h have to be calibrated again together, when they are installed in the final structure.

Properties:

  • Compression, tensile and shear forces
  • triaxialial torque measurement possible
  • Height difference max. 0.003mm
  • Calibration after installation
Contact
Contact
(max 25 Mb)