Water Cooled Mounting Adapter

Type 8550A

The Type 8550A1 water-cooled mounting adaptor is specifically designed for use on high temperature surfaces up to 580 °C [1,100 °F], such as the exhaust manifold.

Contact
(max 25 Mb)