MEMS Capacitive Single Axis Accelerometer for Low Frequency Applications, K-Beam, 2… 200g

Type 8316A...

The MEMS capacitive single axis accelerometer family provides a highly accurate measurement of low-frequency events from DC up to 2000Hz.

Its ground isolated base, thermal stability, rugged design, and low noise make the K-Beam 8316A MEMS capacitive single axis accelerometer ideal for automotive durability testing and road load data, bridge structural testing and monitoring as well as railway rolling stock testing and monitoring.

Available in g ranges from 2g up to 200g, with a wide analog output and cable configurations, the 8316A sensor family should suit most of your configuration needs.

A MEMS capacitive triaxial accelerometer, type 8396A… is also available in our portfolio.

Contact
(max 25 Mb)