Piezoelectric Pressure Sensor (PE - 10 bar / 145 psi)

Type 7261A

Sensor Properties:

  • Sensitivity (2200 pC/bar / 151 pC/psi)
  • Natural frequency (>13 kHz)
  • Dimensions (diameter = 35 mm / 1.378 in)
  • Acceleration compensated
Contact
(max 25 Mb)