Reference pressure sensor (up to 300 bar)

Type 6961C

The sensor element is permanently fitted and sealed in a particularly robust calibration adapter. The adapter ensures that the calibration is not affected by the mounting process or temperature fluctuations. It also provides protection against mechanical damage.

Contact
(max 25 Mb)