Pressure Sensor, direct measuring ø1.2 mm

Type 6184A

Cavity Pressure Sensor with 90 ° cable outlet especially suitable for modular molds.

Properties:

  • Pressure Range 0 ... 2000 bar
  • low installation height
  • cable outlet 90 °
Contact
(max 25 Mb)