Low Pressure Sensor, direct measuring Ø4 mm

Type 6167A

Cavity Pressure Sensor for the processing of low viscosity resins.

Properties:

  • Pressure Range 0 ... 200 bar
  • exchangable Single-Wire or Coaxial Cable
  • diaphragm design
Contact
(max 25 Mb)