PiezoStar® Cylinder Pressure Sensor for Combustion Engines

Type 6124A

The newly developed robust cylinder pressure sensor Type 6124A is universally applicable and convinces with its high sensitivity and excellent thermodynamic properties. Its pressure-resistant crystal-package (for pre-ignition) is perfectly adjusted, which ensures excellent linearity and minimal sensitivity change over the temperature range.

Contact
(max 25 Mb)