M5 Miniature PiezoStar® Cylinder Pressure Probe for Combustion Engines

Type 6055C

High-temperature pressure probe with very small dimensions are ideal for use in internal combustion engines with complex structural geometry of the cylinder head. The sensor is installed with front sealing in a M5x0,5 bore.  Suitable also for messurments with glow plug adapter Type 6535Q

Contact
(max 25 Mb)