M8 water-cooled PiezoStar® Cylinder Pressure Sensor

Type 6041B

The sensor with M8x0,75 thread is the smallest of its kind. It convinces with very high sensitivity, excellent thermodynamic properties and long service life.

Contact
(max 25 Mb)