Piezoelectric Pressure Sensor (IEPE - 690 bar / 10 000 psi)

Type 603CBA00690.0

The piezoelectric pressure sensors of the Type 603C series are dynamic pressure transducers with very small sensor size. Due to their high natural frequency, they are suited for a variety of applications where highly dynamic pressure transients need to be measured.

Sensor Properties:

  • Voltage output (IEPE)
  • Sensitivity (7 mV/bar / 0.5 mV/psi)
  • High natural frequency (>500 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)
Contact
Contact
(max 25 Mb)