Piezoelectric Pressure Sensor (PE - 1 000 bar / 15 000 psi)

Type 603CAA

The piezoelectric pressure sensors of the Type 603C series are dynamic pressure transducers with very small sensor size. Due to their high natural frequency, they are suited for a variety of applications where highly dynamic pressure transients need to be measured.

Sensor Properties:

  • Charge output (PE)
  • Sensitivity (5 pC/bar / 0.35 pC/psi)
  • Very high natural frequency (>500 kHz)
  • Small size (diameter = 5.5 mm / 0.216 in)
Contact
(max 25 Mb)