High Temperature Pressure Sensor (≥700°C), dia = 12.7 mm

Type 6025A

High temperature differential output pressure sensor for measuring lowest pressure fluctuations in a harsh environment up to 700°C and up to 1000°C on short term. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.

Contact
(max 25 Mb)