CoMo View for Panel Mounting

Type 5863A23VP

CoMo View is a single-channel force and displacement measuring system for the monitoring and classification of industrial processes with 24 V industrial power supply. Six PLC-compatible digital inputs and outputs allow the system to be integrated into a machine control system. The CoMo View can be networked via TCP/IP and Ethernet. The RS-232C interface is used for test and service purposes and for connecting a barcode reader. The touch screen color display is used on the one hand for process visualization and on the other for comprehensive setting of the parameters of the ControlMonitor. If a larger screen and thus a simpler menu system are preferred, a PC or web terminal with a standard web browser can be used for setting the parameters. The web server in the unit controls the HTML pages for the operating procedure.

Contact
Max 25 MB