KiDAQ Accessory: Cable

Type 5588A

KiDAQ Accessory: Connection Cable
5588A1 Connector (68 pin) to open-end cable, grouped for 8 bridge sensors with 6 wires each, length 1 m
5588A2 Connector (68 pin) on both sides, length 5 m
Suitable for KiDAQ Data Acquisition (DAQ) Module 5517A

Contact
(max 25 Mb)