Measurement module for high voltage (up to 1.2 kV) and current at high potential for KiDAQ Data Acquisition (DAQ)

Type 5528A

Measurement module (DAQ) for high voltage (up to 1.2 kV) and current at high potential. Suitable for KiDAQ Data Acquisition system types Portable, Rack and DIN Rail.

  • 2 input channels for high voltage up to 1.2kV at high potential, 2 input channels for current at high potential
  • Galvanic isolation 1200 VDC
  • A/D conversion: 100 kSps sampling rate per channel, 24 Bit resolution

Learn more about KiDAQ Data Acquisition

Contact
(max 25 Mb)