Measurement module for strain gauges for KiDAQ Data Acquisition (DAQ)

Type 5517A

Measurement module (DAQ) for strain gauge bridges (full, half, quarter). Suitable for KiDAQ Data Acquisition system types Portable, Rack and DIN Rail.

  • 8 analog input channels
  • Galvanic isolation 500 VDC
  • A/D conversion: 20 kSps sampling rate per channel, 24 Bit resolution
  • DC bridge excitation selectable 2 VDC and 4 VDC
  • Measuring range quarter bridge ±2000 μm/m and ±20000 μm/m, full & half bridge 2.5 mV/V or 10 mV/V

Learn more about KiDAQ Data Acquisition

Contact
(max 25 Mb)