Sensor Tester for Cavity Pressure Sensors

Type 5495C

Battery-powered test device that measures the sensitivity of installed cavity pressure sensors, the functionality of temperature sensors and the insulation resistance of sensors cables. It can also be used to check the measurin chain by charge generation.

  • Simple on-site inspection of installed cavity pressure and temperature sensors
  • User friendly application with wireless controlled test pin
  • Direct digital display of the measurement results in pC/bar and °C
  • Analysis possibilities of p- and T-sensors as well as p/T sensors
  • The measuring chain can be fully tested by defined charge generation
  • Operation via touch screen
Contact
(max 25 Mb)