DTI-Logger: data acquisition

Type 5343B

The DTI-Logger is designed for recording measuring data as well as for configuration, synchronization and power supply.

The DTI-Logger uses DTI technology which means an end-to-end bus system for the complete application. Signals are digitized as needed and converted into a DTI signal directly in the DTI sensors or - when using already existing systems - with the help of corresponding DTI converters. For example, the DTI Converter CAN can easily transfer CAN signals into DTI signals.

Contact
Contact
(max 25 Mb)