Multichannel charge amplifier

Type 5159A

The multichannel charge amplifier converts the charge signal from piezoelectric cavity pressure sensors and the signal from thermocouples into a proportional voltage signal or a digital signal according to EUROMAP 75 with Varan- or EtherCAT real time protocol. This amplifier has been developed for the industrial application with injection molding machines.

  • Charge and thermocouple amplifier
  • Interface option
  • Analog output 0 … 10 V or digital signal according to EUROMAP 75 with Varan- or EtherCAT real time protocol
  • Digital versions are cascadable
  • Optional self-optimizing switch-over output (SLP-Option)
  • Industrial case with IP65 protection
Contact
(max 25 Mb)