16-Channel Piezotron (IEPE) Coupler

Type 5148

The 16-channel Piezotron (IEPE) coupler is suitable for the operation of Piezotron (IEPE) sensors:

  • Measuring chain monitoring with status indication via LEDs
  • BNC connector on the front and rear sides
  • Mountable in standard 19-inch rack
Contact
(max 25 Mb)