4-Channel TEDS Piezotron (IEPE) Coupler with display

Type 5134B

The 4-channel TEDS Piezotron (IEPE) coupler is suitable for the operation of Piezotron (IEPE) sensors:

  • Adjustable gain of 0.5…150 in 0.01 increments
  • USB 2.0 interface
  • IEEE 1451.4 (TEDS-compatible)
  • LEDs for status display
  • Selectable time constants and supply current
Contact
(max 25 Mb)