1-Channel Piezotron (IEPE) Coupler for battery and mains operation

Type 5118B

The 1-channel Piezotron (IEPE) coupler can be operated both from batteries and an AC adapter and is suitable for the operation of Piezotron (IEPE) sensors:

  • Switchable gain and high-pass filters
  • Plug-in type low-pass filters
  • Operation from built-in batteries, AC adapter or any DC voltage source

 

Contact
(max 25 Mb)