Strain Gage Load Cell

Type 4579A

Load cells for tension and compression Type 4579A... can be used in the laboratory and in industrial Environments

Measuring ranges from 0 ... 20 kN to 0 ... 500 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting

Contact
(max 25 Mb)