Strain Gage Load Cell

Type 4578A

Load cells for tension and compression Type 4578A... can be used in the laboratory and in industrial environments.

Measuring ranges from 0 ... 0,1 kN to 0 ... 10 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting

Contact
(max 25 Mb)