Torque Sensor with Slip Ring Transmission

Type 4501A

Torque sensors Type 4501A... work in accordance with the DMS principle and supply an analog output signal in mV/V. They are optimized for use in the screw driving assembly. Not only the feeding of the supply voltage but also transmission of the measurement signal between the rotating shaft and the case take place via high-quality, long-life slip rings. These torque sensors are used mainly as noncontact transducers. They are robust and simple to operate. This means that, in combination with a large selection of measurement and evaluation systems, the ideal components for the precise and inexpensive measurement value acquisition of torques are available.

Contact
(max 25 Mb)