Piezoresistive Pressure Transmitter (differential)

Type 4264A

The differential piezoresistive pressure transmitters sensors of the Type 4264A series are suitable for the measurement of static as well as dynamic pressures up to 2kHz. The 4264A is based on a modular concept and makes it possible for the customer to assemble a customized pressure transmitter via web configurator.

The 4264A pressure transducers are suitable for demanding Test & Measurement applications and are characterized by high accuracy and excellent long-term stability, even in harsh environments with high temperature extremes, high vibration and shock loads.

Contact
(max 25 Mb)