High flexible connecting cable

Type 1900A23A

The type 1900A23A... connecting cable is a low-noise and high-insulation coxial cable for use in drag-cains. Owing to its properties, the cable is especially well suited for dynamic use.

  • Low-noise and high-insulation
  • KIAG 10-32 pos. or BNC pos. on amplifier side
  • Protection class IP 67 with bolted plug connection
  • Minimal dynamic bending radius
  • Customer-specific cable lengths possible
Contact
(max 25 Mb)