Cables for piezoelectric sensors with one single measurand.

Type 16xx - 19xx

Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 10^13 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.

Kistler connectors have been developed specifically to meet these requirements and are made of stainless steel. Unlike galvanized connectors they are therefore not subject to any wear, and measurement reliability and accuracy are improved. All Kistler connectors contain an O-ring seal at the cable end and the connection end.

Contact
(max 25 Mb)