Signal Conditioning Platform

Kistler Signal Conditioning Platform for High-Speed Combustion Analysis

The Signal Conditioning Platform (SCP) with Ethernet options centralizes equipment configuration and optimizes usability for maximum flexibility. It ensures process reliability and enables early detection of unsafe operating conditions in fixed or mobile high-speed combustion analysis applications.

Flexible System with Centralized Control
Kistler’s network-compatible SCP can be equipped with application-specific measuring modules to accomplish various measuring tasks, for example with the Type 5064C charge amplifier module for piezoelectric sensors or Type 4665B for piezoresistive sensors. The new platform allows virtual linkage of the systems deployed, so all SCPs can be operated from one centrally controlled PC.

Intuitive GUI for Simple and Quick Data Handling
The SCP’s intuitive GUI provides an overview of all key data, such as measuring module configurations, sensor data and operating times, so that all changes can be made on a single screen for simple and quick data handling. An ‘Export’ function converts the data into various formats to document all the measurement settings. Cylinder peak pressure histograms for each sensor can be created at the click of a button while users can immediately detect sensor load and strain, as well as any irregularities.

The Kistler SCP’s intuitive GUI provides an overview of all key data, such as measuring module configurations, sensor data and operating times, and all changes can be made on a single screen.
Kistler-SCP-intuitive-GUI

Real-Time Monitoring for Early Detection of Unsafe Operating Conditions
A CAN bus interface allows for the digital capture and real-time monitoring of cylinder peak pressures in addition to the operating temperature of low pressure piezoresistive sensors. This data allows for early detection of unsafe operating conditions. Users can immediately recognize engine or equipment damaging events and take corrective action.

Kistler PiezoSmart® Sensors Ensure Process Reliability
PiezoSmart® guarantees the correct allocation of sensor data and maximum process reliability as errors caused by manual data handling can be eliminated and preparation effort is reduced to the minimum. PiezoSmart® allows historical monitoring and an assessment of an existing sensor portfolio.

Engine Indication on Test Bench and Onboard
Two versions of Kistler's new SCP are available. The Type 2853B  model (8 slots or 16 channels) is suitable for engine indication on the test bench. SCP Slim Type 2852B (with 2 slots or 4 channels) is suitable for both mobile (onboard) and test bench applications. For existing SCPs (Kistler Type 2853A), Kistler offers Type 5615BFK and 5615BRK  Upgrade Kits for retrofit.

SCP Chassis and Amplifier Modules

This table gives an overview of all Kistler SCPs, modules and measurands for flexible combustion analysis.
scp-chassis-amplifier-modules
Contact
Sue Orlowski
Sue Orlowski
Sales Representative
Benefits

Flexible system

Centralized control

Simple and quick data handling

Early detection of unsafe operating conditions

Process reliability

Services

Precise measurements for the entire life of the sensor.

Our experts are happy to assist and advise.

Application-focused know-how – from the very start.