Motek 2017: Kistler demonstrates the potential of process-integrated quality control

Winterthur, 31 August 2017 – The Kistler Group will showcase the entire spectrum of its integrated quality assurance solutions for quality control at the Motek 2017 in Stuttgart from 9 to 12 October. Highlights include electromechanical joining systems, portable bolting test technology and a comprehensive range of piezoelectric force and torque sensors. And what's more: Kistler will premiere a groundbreaking innovation that marks a new milestone in the Group's Industry 4.0 portfolio.

Modern production environments depend on transparent processes to boost quality and enhance efficiency through networked and optimized production. The goal: to manufacture maximum-quality products faster – but with less effort and fewer resources. Integrated quality assurance systems play a crucial part in this competitive race. They achieve the desired effects while the production process is still taking place – and they also provide the basis for data evaluation and analysis.

Electromechanical joining: efficiency for every level of complexity

Press-fit processes join components together with positive, friction-locked connections. Kistler offers a portfolio of seven electromechanical joining systems that cover various force and displacement ranges for these processes. Our Motek 2017 fair stand will feature two familiar systems: NCFE and NCFR. NCFE delivers an exceptionally cost-efficient solution for simple joining processes in the 10 to 80 kN force range, while the NCFR system features hollow-shaft motors for challenging applications where a rotary movement is required in addition to the press-fit process.

Another exhibit on the stand will be Kistler's retrofit set for manual and pneumatic presses. Equipment of this sort that is still used on many manual workstations can now be brought into the I4.0 era with this retrofit package. Thanks to the piezoelectric force sensor and the linked maXYmos BL evaluation unit, non-destructive in-process quality control is now a reality. The wear-free press force sensor is already preloaded, calibrated and ready to measure immediately; it features excellent overload protection and a wide force measurement range from 0 to 60 kN.

maXYmos: force (and displacement) monitoring for the digital era

maXYmos: the brand name for evaluation systems that offer virtually every option for recording and monitoring quasi-static and highly dynamic force processes on machinery and plant. Combined with Kistler's piezoelectric sensors, they ensure exceptionally robust and accurate measurements of process and quality data – even when ambient conditions are difficult, where installation space is severely limited or if the forces are very small.

Kistler is launching maXYmos 1.5 at the Motek 2017 – an update that simplifies process optimization and enables added machine availability. Users can now import CSV files to parameterize the system offline – and with ten times more memory size for up to 5,000 measurement curves, maXYmos 1.5 ensures that the plant will operate optimally even during lengthy network outages. Another benefit: a handheld scanner can be used with maXYmos 1.5 to allow automatic adaptation to the product being manufactured thanks to barcode identification.

Flexible bolted joint testing and tool calibration

Kistler now offers the mobile INSPECTpro and combiTEST systems from Schatz. With these flexible testing systems, manufacturers can benefit from efficient control and quality assurance for bolted joints. Available for the first time with wireless data transmission at Motek 2017, the portable INSPECTpro testing instrument offers convenient testing of torque and rotation angle on bolted joints. The mobile combiTEST system is the ideal choice for calibrating and certifying torque tools, and for testing the process capability of automated bolting systems. Both these solutions are geared to compliance with standards; they offer wide-ranging options for data management, networking and analysis. In short – Schatz systems bring bolting technology into the Industry 4.0 era.

Digital is better: an innovation in measurement technology unveiled at the Motek 2017

Just in time for the world's leading trade fair for the sector, Kistler will unveil the first digital charge amplifier – a breakthrough in industrial measurement technology. For the first time, machinery and plant manufacturers can now integrate any desired piezoelectric sensors into their Ethernet environment so that settings can be made directly via the control. Kistler's digital charge amplifier offers a vast range of measuring functions, and will be compliant with the three main Ethernet standards – fully in line with end-to-end digitization for Industry 4.0.

Kistler at the Motek 2017: hall 4, stand 4508

Media contact:
Simone Koch
Divisional Marketing Manager IPC
Phone: +41 52 224 18 02
Email: simone.koch@kistler.com

Press kit

Kistler portrait with logo for a quick overview: Kistler Press Kit.zip

7/3/2018
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises...
6/25/2018
Kistler is pleased to introduce MicroDyn, the world's smallest series-produced cutting force meter.
6/19/2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
6/11/2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
5/9/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data...
5/8/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its...
5/3/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process...
4/24/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality...
4/12/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
3/6/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
2/16/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM)...
2/15/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities...
1/31/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint...
1/24/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
1/23/2018
Overcoming the complexities of RTM – with Kistler
10/12/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a...
10/9/2017
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
10/6/2017
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
9/27/2017
Our experts will present you Kistler measuring technologies for demanding space applications.
9/5/2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
8/31/2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
8/25/2017
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor...
8/11/2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
7/11/2017
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
7/6/2017
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
6/20/2017
Perfect production data synchronization through direct MES system integration.
5/2/2017
Kistler presents innovative measurement equipment for demanding vehicle testing applications
4/25/2017
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality...
4/12/2017
Kistler will be present at Control, the world's leading quality assurance trade fair.
4/12/2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
4/11/2017
Measuring equipment for sophisticated T&M applications
2/1/2017
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
1/17/2017
Olympic champion Anthony Ervin and Kistler create a Success Story together.
12/2/2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
10/27/2016
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints,...
10/21/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and...
10/19/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
9/30/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore...
9/7/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new...
7/24/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of...
7/12/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
5/12/2016
Screw technology complements the range of applications.
4/27/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
2/12/2016
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2/2/2016
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
1/28/2016
Accurate Wheel Force Measurement with Minimum Configuration Effort
11/26/2015
Increased Flexibility for High-Speed Combustion Analysis
11/2/2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
10/27/2015
Kistler Provides Maximum Flexibility for Product Testing and Development
10/16/2015
Kistler's NCFR Joining Module honored in the handling and assembly category
10/5/2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
9/18/2015
Kistler Group: safeguarding the firm's competitive edge.
9/15/2015
Quick evaluation of performance and force with Kistler MARS 2.1.
9/3/2015
Major update for Kistler’s mobile engine indication system.
9/1/2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
8/25/2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
6/29/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
6/26/2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
6/26/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
Contact