Kistler takes plastics processing to a new level with ComoNeo 2.1.0

Novi, February 15, 2018 – At NPE 2018 in Orlando, Florida (May 7 to 11), the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.

Since its initial launch three years ago, the ComoNeo process monitoring and control system has continued to evolve. Injection molding experts now have a mature and flexible solution to monitor and optimize their processes. Based on the measurement of the cavity pressure, it is possible to significantly increase the efficiency of plastics processing, which means preventing the occurrence of rejects, increasing quality and reducing costs.

More and more, injection molding companies are confronted with new, complex tasks. Increasingly demanding requirements and functional integration in component design result in multi-component systems with complex process technology, for example in lightweight design for the automotive and aerospace industries. To support such applications, ComoNeo can also control multi-component and RTM processes as of version 2.1.0. Two or more processes, depending on the component, would traditionally have to be recorded and evaluated separately whereas with the ComoNeo 2.1.0 it is possible to monitor up to four components in various tool technologies.

Transparent processes guarantee quality and reduce costs

In addition to user-oriented visualization and the integrated assistance systems based on expert knowledge, ComoNeo now also offers a model-based prediction of component quality based on specified tolerance limits. The integrated software calculates the optimal process parameters and thus ensures higher quality, especially in demanding applications.

In addition to predicting the production quality, all collected data can be stored in the central ComoDataCenter database and are thus available for further analysis. ComoNeo also controls the transfer of proven tool configurations to other machines as well as the balancing of the hot runner in multi-cavity molds.

The wide range of functionalities now integrated into ComoNeo enables our customers to tailor a multifunctional system to their specific application in a virtually modular fashion. This makes it possible to efficiently control the increased complexity in the injection molding process, resulting in higher quality and lower production costs. The potential of process-integrated quality monitoring is far from exhausted.”

Dr. Robert Vaculik, Head of the Plastics Business Unit at Kistler


Kistler looks forward to seeing you at the NPE 2018 in Orlando from May 7–11, 2018 at booth W7145. For more information about ComoNeo, click on the following link:

Media contact:
Angela Venditti
Marketing Supervisor
Phone: +1 248 668 6824

Press kit

Kistler portrait with logo for a quick overview: Kistler Press

Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM)...
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities...
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint...
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
Overcoming the complexities of RTM – with Kistler
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a...
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
Our experts will present you Kistler measuring technologies for demanding space applications.
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor...
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
Perfect production data synchronization through direct MES system integration.
Kistler presents innovative measurement equipment for demanding vehicle testing applications
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality...
Kistler will be present at Control, the world's leading quality assurance trade fair.
Advanced features for LabAmp family maximize flexibility for cutting force users.
Measuring equipment for sophisticated T&M applications
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
Olympic champion Anthony Ervin and Kistler create a Success Story together.
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints,...
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and...
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore...
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new...
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of...
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
Screw technology complements the range of applications.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
Accurate Wheel Force Measurement with Minimum Configuration Effort
Increased Flexibility for High-Speed Combustion Analysis
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
Kistler Provides Maximum Flexibility for Product Testing and Development
Kistler's NCFR Joining Module honored in the handling and assembly category
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
Kistler Group: safeguarding the firm's competitive edge.
Quick evaluation of performance and force with Kistler MARS 2.1.
Major update for Kistler’s mobile engine indication system.
Setting New Standards in Automated Process Monitoring for Injection Molding.
Kistler Showcases Three Latest Product Innovations at Motek 2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...