Fakuma 2018 – Kistler breaks new ground with monitoring system for injection molding

Winterthur, October 2018 - At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding. Unlike ever before, system users can choose their own packages from the vast range of functions available in the system.

ComoNeo is the system of choice for plastics processing companies looking to boost product quality and cost efficiency by optimizing their injection molding processes. Kistler is constantly developing this process monitoring system – not only to accommodate new application cases but also to ensure comprehensive optimization in every respect coupled with maximum cost efficiency.

Based on the measurement of cavity pressure with tried-and-tested sensors from Kistler, users are provided with modular functions to support predictive control of the injection molding process leading to optimum results. Support, monitoring, control and prediction make Version 3.0 of Kistler's ComoNeo the leader in process transparency, which is essential for Industry 4.0.

ComoNeo: guiding users to desired results

A key benefit of this system is its ability to support users according to their individual levels of know-how. Kistler has integrated a prediction tool into ComoNeo: the Stasa QC software, which uses measured values and statistical analyses to calculate the quality of the manufactured components in advance, and to assess them within the tolerance bands. This special type of process monitoring is particularly useful for manufacturers of high-grade parts – in medical technology or other sectors where safety is critical, for instance.

To ensure optimal product quality and cost efficiency for their injection molding processes, customers can tailor their own ComoNeo with these functions:

  • ComoNeoPREDICT Allows model-based prediction of specified part quality based on the cavity pressure and temperature profiles – for optimum process parameters and transparent processes.
  • ComoNeoMERGE When multiple components are used, process technology becomes more complex – but ComoNeo 3.0 can easily accommodate this challenge. The system monitors and evaluates up to four components with different mold technologies.
  • ComoNeoMULTIFLOW For molds with multiple cavities, this option allows hot runner balancing through individual adjustment of the nozzle temperature – to ensure identical injection conditions in all cavities and automatic correction of deviations.
  • ComoNeoSWITCH This function ensures automated switchover from the injection phase to the holding phase at the ideal time – for balanced injection behavior and optimum mold protection during the process. 
  • ComoNeoCOMPOSITE Another new feature: injection molding with the RTM process can now be optimized. Special RTM sensors from Kistler create the conditions for controlled high-quality machining of long-fiber composites.
  • ComoNeoGUARD This function helps users to define monitoring windows that enable accurate separation of good and bad parts on a step-by-step basis. The benefits: guaranteed part quality and less pseudo scrap.
  • ComoNeoRECOVER This feature makes it possible to reproduce a proven injection molding process on a different machine. The user is guided through the adaptation step by step, deviations are identified and the assistant suggests corrective actions.

ComoDataCenter: transparent processes enhance quality and cut costs

As soon as ComoNeo has been specifically tailored to your individual application, everything quite literally comes together in the ComoDataCenter, a database that stores all the process data and establishes a seamless communication with overarching systems. Users benefit from the comprehensive overview of their entire injection molding production, which ultimately provides for a sound basis for ongoing analysis and optimization.

"We're offering companies a complete modular and multifunctional package that fulfils all the requirements for intelligent and efficient injection molding. ComoNeo is Industry 4.0 put into practice,” said Dr. Robert Vaculik, Head of Kistler's Strategic Business Field Plastics. “Mastery of new processes and greater levels of complexity shows the full extent of what injection molding can achieve in terms of quality – and the potential of process-integrated quality monitoring is far from being exhausted. Development is certainly set to continue."

Kistler looks forward to welcoming you at Fakuma in Friedrichshafen from October 16 to 20, 2018. Visit Kistler at hall A3 stand 3104. For more information and to watch a video on ComoNeo, go to: www.kistler.com/comoneo 

Image material (please name the Kistler group as picture source)

Press kit

Kistler portrait with logo for a quick overview: Kistler Press Kit.zip

12/11/2018
To efficiently process huge amounts of measurement data ("big test data"): AMS brings even more digital competencies to the Kistler Group.
11/28/2018
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
11/20/2018
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
10/16/2018
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
10/8/2018
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
9/24/2018
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
9/21/2018
At Fakuma 2018, Vester will showcase all the benefits of automated testing
9/17/2018
Top performance, team spirit and passionate commitment are qualities shared by Tigers Tübingen and the Kistler Group.
9/10/2018
High-accuracy dynamometer combined with innovative chuck extends tool lifetime and reduces production costs
9/6/2018
Machinery manufacturer LIK joins the Kistler Group, opening up wider access to the electric vehicle market
8/28/2018
Enhanced transparency in plastics processing
8/21/2018
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
8/21/2018
A new Center of Competence for production control and management systems will be opened in Aachen.
7/31/2018
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
7/25/2018
On her way to Olympia 2020 she relies on Kistler Group measurement experts.
7/18/2018
Effective monitoring with strain sensors protects machines and tools
7/3/2018
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises (SMEs) for the 10th time.
6/25/2018
Kistler is pleased to introduce MicroDyn, the world's smallest series-produced cutting force meter.
6/19/2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
6/11/2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
5/11/2018
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
5/9/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
5/8/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
5/3/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
4/24/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
4/12/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
3/6/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2/16/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2/15/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
1/31/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
1/24/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
1/23/2018
Overcoming the complexities of RTM – with Kistler
10/12/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
10/9/2017
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
10/6/2017
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
9/27/2017
Our experts will present you Kistler measuring technologies for demanding space applications.
9/5/2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
8/31/2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
8/25/2017
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor technology and test automation.
8/11/2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
7/11/2017
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
7/6/2017
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
6/20/2017
Perfect production data synchronization through direct MES system integration.
5/2/2017
Kistler presents innovative measurement equipment for demanding vehicle testing applications
4/25/2017
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality assurance in injection molds.
4/12/2017
Kistler will be present at Control, the world's leading quality assurance trade fair.
4/12/2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
4/11/2017
Measuring equipment for sophisticated T&M applications
2/1/2017
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
1/17/2017
Olympic champion Anthony Ervin and Kistler create a Success Story together.
12/2/2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
11/11/2016
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
10/21/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
10/19/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
9/30/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
9/7/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
7/24/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
7/12/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
5/12/2016
Screw technology complements the range of applications.
4/27/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
2/12/2016
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2/2/2016
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
1/28/2016
Accurate Wheel Force Measurement with Minimum Configuration Effort
11/26/2015
Increased Flexibility for High-Speed Combustion Analysis
11/2/2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
10/27/2015
Kistler Provides Maximum Flexibility for Product Testing and Development
10/16/2015
Kistler's NCFR Joining Module honored in the handling and assembly category
10/5/2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
9/18/2015
Kistler Group: safeguarding the firm's competitive edge.
9/15/2015
Quick evaluation of performance and force with Kistler MARS 2.1.
9/3/2015
Major update for Kistler’s mobile engine indication system.
9/1/2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
8/25/2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
6/26/2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
6/26/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
4/22/2015
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
11/10/2014
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
10/14/2014
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
9/29/2014
Users obtain a full range of force–displacement measurement systems from one source
6/3/2014
Extending the maXYmos product range to control and monitor production processes and quality assurance
5/26/2014
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
5/19/2014
Users obtain a full range of force–displacement measurement systems from one source
2/6/2014
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
11/11/2013
From flexible torque sensors to complete test stands for highly-efficient electric drives
Contact
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
Contact
(max 25 Mb)