Pressure and Temperature Monitoring with Kistler Type 4080AT

Winterthur, 3 November 2015 – Kistler is adding a new member to its 4080A family of piezoresistive absolute pressure sensors for motor racing applications: the Type 4080AT combined pressure and temperature sensor. The new M6 miniature absolute pressure sensor is another Kistler success story: the dimensions are reduced, the compensated temperature range is extended to 150°C – and at the same time, measurement accuracy is enhanced.

Suitable for universal use, this sensor features a temperature probe and integrated signal conditioning. It was specifically designed to cope with harsh ambient conditions in motor racing as well as demanding requirements on the test bench, and it can be installed directly in the vehicle. Type 4080AT supports reliable monitoring of pressure in hydraulic, cooling water or oil circuits, so users enjoy benefits such as early detection of problems, optimization of system design and real-time monitoring of critical conditions for operation. Type 4080AT will be available from the end of 2015 onwards.

Temperature Probe and Integrated Signal Conditioning

Type 4080AT features a high-precision piezoresistive pressure module. Thanks to a media-separated measuring element, the sensor can operate reliably with maximum measuring accuracy and signal quality – criteria that are crucial in motor racing. The additional integrated PT1000 probe allows dynamic temperature measurements in liquids at up to 200°C. The 4080AT features maximum flexibility for connection to a data acquisition system thanks to a unique concept that includes integrated signal conditioning and an analog voltage output from 0.2 to 4.4 VDC (pressure) and 0.5 to 4.5 VDC (temperature).

Vehicle Integration Optimized, Compensated Temperature Range Extended

Seamless integration into the vehicle was a top priority when Kistler developed its concept for the Type 4080AT. Consistent development work reduced the dimensions to the minimum while enhancing measurement accuracy. Optimized calculation algorithms also mean that the compensated temperature range is now increased to a maximum operating temperature of 150°C – so the sensor meets the demanding requirements for today's onboard sensor technology.

Universal Use on Race Circuits and Test Benches

With its 5, 10 and 20 bar pressure ranges, the Type 4080AT is suitable for universal use – for example, in low pressure applications in hydraulic, cooling water or oil circuits. Like Type 4080A, Type 4080AT is FIA-homologated and can be supplied in variants with a LEMO plug connector or a flylead cable; the product is available as from the end of 2015.

Compatible with Kistler's Entire 4080A Family

Development of the 4080AT was based on the M6 absolute pressure sensor (Type 4080A) that has established its position in motor racing. This ensures that the new sensor is mechanically and electrically compatible with the other members of the 4080A family.

For more details about this product and about Kistler's measurement solutions for motor racing, visit: www.kistler.com/en/applications/automotive-research-test/engine-research-development/motorsport/

Suitable for universal use, Kistler's Type 4080AT M6 miniature absolute pressure sensor with temperature probe and integrated signal conditioning was specifically designed to cope with harsh ambient conditions in motor racing applications and demanding test bench requirements.

 

Suitable for universal use, Kistler's Type 4080AT M6 miniature absolute pressure sensor with temperature probe and integrated signal conditioning was specifically designed to cope with harsh ambient conditions in motor racing applications and demanding test bench requirements.

 

The following pictures can be downloaded in high resolution

User Contact
Roger Leutwyler
Product Manager Motorsport
Phone +41 52 2241 814
E-mail: 

Media Contact
Tabea Zuberbühler
Media Coordination
Phone +41 52 224 12 74
E-mail: 

 

Press kit

Kistler portrait with logo for a quick overview: Kistler Press Kit.zip

7/18/2018
Effective monitoring with strain sensors protects machines and tools
7/3/2018
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises...
6/25/2018
Kistler is pleased to introduce MicroDyn, the world's smallest series-produced cutting force meter.
6/19/2018
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
6/11/2018
Kistler is earmarking the highest investment budget for research and development in the company`s history.
5/9/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data...
5/8/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its...
5/3/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process...
4/24/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality...
4/12/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
3/6/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
2/16/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM)...
2/15/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities...
1/31/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint...
1/24/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
1/23/2018
Overcoming the complexities of RTM – with Kistler
10/12/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a...
10/9/2017
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
10/6/2017
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
9/27/2017
Our experts will present you Kistler measuring technologies for demanding space applications.
9/5/2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
8/31/2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
8/25/2017
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor...
8/11/2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
7/11/2017
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
7/6/2017
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
6/20/2017
Perfect production data synchronization through direct MES system integration.
5/2/2017
Kistler presents innovative measurement equipment for demanding vehicle testing applications
4/25/2017
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality...
4/12/2017
Kistler will be present at Control, the world's leading quality assurance trade fair.
4/12/2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
4/11/2017
Measuring equipment for sophisticated T&M applications
2/1/2017
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
1/17/2017
Olympic champion Anthony Ervin and Kistler create a Success Story together.
12/2/2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
10/27/2016
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints,...
10/21/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and...
10/19/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
9/30/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore...
9/7/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new...
7/24/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of...
7/12/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
5/12/2016
Screw technology complements the range of applications.
4/27/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
2/12/2016
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2/2/2016
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
1/28/2016
Accurate Wheel Force Measurement with Minimum Configuration Effort
11/26/2015
Increased Flexibility for High-Speed Combustion Analysis
11/2/2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
10/27/2015
Kistler Provides Maximum Flexibility for Product Testing and Development
10/16/2015
Kistler's NCFR Joining Module honored in the handling and assembly category
10/5/2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
9/18/2015
Kistler Group: safeguarding the firm's competitive edge.
9/15/2015
Quick evaluation of performance and force with Kistler MARS 2.1.
9/3/2015
Major update for Kistler’s mobile engine indication system.
9/1/2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
8/25/2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
6/29/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
6/26/2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
6/26/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
Contact